
calcActive())">
Miniature circuit breaker (MCB), Acti9 NG125N, 4P, 80A, C curve, 25kA (IEC/EN 60947-2)
18658
SAR1,324.00
SAR728.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

18658
Miniature circuit breaker (MCB), Acti9 NG125N, 4P, 80A, C curve, 25kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Acti9 NG125N, 4P, 80A, C curve, 25kA (IEC/EN 60947-2)
SAR1,324.00
SAR728.20
Description
Miniature circuit breaker (MCB), Acti9 NG125N, 4P, 80A, C curve, 25kA (IEC/EN 60947-2)
Product Details
Activity | HDCFD |
---|---|
Device Short Name | NG125N |
Device Application | distribution |
Curve Code | C |
Network Type | AC - DC |
Number of Protected Poles | 4 |
Range | Acti9 |
Poles Description | 4P |
Breaking capacity | 10 kA Icu at 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 - 20 kA Icu at <= 500 V DC conforming to EN/IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review