
calcActive())">
Miniature circuit breaker (MCB), Acti9 NG125N, 3P, 32A, C curve, 25kA (IEC/EN 60947-2)
18636
SAR982.00
SAR540.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

18636
Miniature circuit breaker (MCB), Acti9 NG125N, 3P, 32A, C curve, 25kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Acti9 NG125N, 3P, 32A, C curve, 25kA (IEC/EN 60947-2)
SAR982.00
SAR540.10
Description
Miniature circuit breaker (MCB), Acti9 NG125N, 3P, 32A, C curve, 25kA (IEC/EN 60947-2)
Product Details
Activity | HDCFD |
---|---|
Device Short Name | NG125N |
Device Application | distribution |
Curve Code | C |
Network Type | AC - DC |
Number of Protected Poles | 3 |
Range | Acti9 |
Poles Description | 3P |
Breaking capacity | 10 kA Icu at 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 - 20 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2 - 20 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 - 25 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2 - 50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review