
calcActive())">
Miniature circuit breaker (MCB), Domae, 3P, 32A, C curve, 6000A (IEC/EN 60898-1)
17083
SAR114.65
SAR63.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

17083
Miniature circuit breaker (MCB), Domae, 3P, 32A, C curve, 6000A (IEC/EN 60898-1)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Domae, 3P, 32A, C curve, 6000A (IEC/EN 60898-1)
SAR114.65
SAR63.06
Description
Miniature circuit breaker (MCB), Domae, 3P, 32A, C curve, 6000A (IEC/EN 60898-1)
Product Details
Activity | HDCFD |
---|---|
Device Short Name | Domae MCB |
Device Application | distribution |
Curve Code | C |
Network Type | AC |
Number of Protected Poles | 3 |
Range | Domae |
Poles Description | 3P |
Breaking capacity | Icn 6000 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account