
calcActive())">
Miniature circuit breaker (MCB), Domae, 1P, 10A, C curve, 6000A (IEC/EN 60898-1)
17045
SAR22.77
SAR12.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

17045
Miniature circuit breaker (MCB), Domae, 1P, 10A, C curve, 6000A (IEC/EN 60898-1)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Domae, 1P, 10A, C curve, 6000A (IEC/EN 60898-1)
SAR22.77
SAR12.52
Description
Miniature circuit breaker (MCB), Domae, 1P, 10A, C curve, 6000A (IEC/EN 60898-1)
Product Details
Activity | HDCFD |
---|---|
Device Short Name | Domae MCB |
Device Application | distribution |
Curve Code | C |
Network Type | AC |
Number of Protected Poles | 1 |
Range | Domae |
Poles Description | 1P |
Breaking capacity | Icn 6000 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account