
calcActive())">
16AX250V4G2WAYSW,AS
KB34_AS
SAR68.00
SAR37.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB34_AS
16AX250V4G2WAYSW,AS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
16AX250V4G2WAYSW,AS
SAR68.00
SAR37.40
Description
Vivace 16AX 250V 4gang 2Way Switch,Aluminium Silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 250 V AC |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | <= 2.5 mm² |
Colour Tint | aluminium silver |
Connections - Terminals | pillar terminal |
Product or Component Type | switch |
Width | 146 mm |
Range | Vivace |
Height | 86 mm |
Embedding Depth | 35 mm |
Number of Gangs | 4 gangs |
Range of Product | Vivace |
Rated Current | 16 AX at 250 V AC, fluorescent |
Relative Humidity | 0-95 % |
Standards | IEC 60669-1#|#MS IEC 60669-1#|#SS 227 |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account