
calcActive())">
16AX 250V 3Gang 1Way Switch
KB33/1
SAR16.54
SAR9.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB33/1
16AX 250V 3Gang 1Way Switch
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
16AX 250V 3Gang 1Way Switch
SAR16.54
SAR9.10
Description
Vivace - 16AX 250V 3Gang 1Way Switch - white
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.054 kg |
[ue] Rated Operational Voltage | 250 V AC |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 2.5 mm² |
Colour Tint | white |
Connections - Terminals | pillar terminal |
Product or Component Type | switch |
Width | 87 mm |
Range | Vivace |
Height | 87 mm |
Embedding Depth | 35 mm |
Number of Gangs | 3 gangs |
Range of Product | Vivace |
Rated Current | 16 AX at 250 V AC, inductive, 16 AX at 250 V AC, fluorescent |
Relative Humidity | 0-95 % |
Standards | IEC 60669-1#|#MS IEC 60669-1#|#SS 227 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account