
calcActive())">
16AX 250V 1G 2W SW w Fluo Loc,WG
E8231L2F_WG
SAR31.93
SAR17.56
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231L2F_WG
16AX 250V 1G 2W SW w Fluo Loc,WG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
16AX 250V 1G 2W SW w Fluo Loc,WG
SAR31.93
SAR17.56
Description
Pieno - 16A 250V - 1 gang 2 way switch with fluorescent locator (WG)
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.26 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
Wiring Device Mounting | flush, surface |
Connections - Terminals | pillar terminals |
Product or Component Type | switch |
Width | 87 mm |
Range | Pieno |
Height | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Rated Current | 16 AX at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive#|#fluorescent |
Standards | GB 16915.1#|#IEC 60669-1 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account