16AX 250V 1G 1W SW w Fluo Loc WG

E8231L1F_WG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Pieno - 16A 250V - 1 gang 1 way switch with fluorescent locator (WG)

Product Details

Activity HDCWD
Weight (in Kg) 0.58 kg
Ambient Air Temperature for Operation -5-40 °C
Clamping Connection Capacity 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s)
Wiring Device Mounting flush, surface
Connections - Terminals pillar terminals
Product or Component Type switch
Width 87 mm
Height 87 mm
Number of Gangs 1 gang
Range of Product Pieno
Rated Current 16 AX at 250 V AC 50 Hz
Relative Humidity 0-95 %
Load Type fluorescent#|#resistive
Standards IEC 60669-1#|#GB 16915.1
Material polycarbonate: surround, polycarbonate: grid plate

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 16AX 250V 1G 1W SW w Fluo Loc WG
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.