
calcActive())">
Residual current circuit breaker (RCCB), Acti9 RCCB-ID, 4P, 125A, AC type, 100mA
16906
SAR2,401.14
SAR1,320.63
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

16906
Residual current circuit breaker (RCCB), Acti9 RCCB-ID, 4P, 125A, AC type, 100mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Residual current circuit breaker (RCCB), Acti9 RCCB-ID, 4P, 125A, AC type, 100mA
SAR2,401.14
SAR1,320.63
Description
Residual current circuit breaker (RCCB), Acti9 RCCB-ID, 4P, 125A, AC type, 100mA
Product Details
Activity | HDCFD |
---|---|
Device Short Name | RCCB-ID |
Earth-leakage protection class | type AC |
Network Type | AC |
Earth-leakage sensitivity | 100 mA |
Range | Acti9 |
Poles Description | 4P |
Earth-leakage protection time delay | instantaneous |
Neutral position | left |
Rated breaking and making capacity | Im = 1250 A 400 V conforming to IEC 61008 |
Rated conditional short-circuit current | Inc 10 kA 125 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review