
calcActive())">
residual current circuit breaker - 2 poles - 25 A - class AC 300mA
16792
SAR349.40
SAR192.17
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

16792
residual current circuit breaker - 2 poles - 25 A - class AC 300mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
residual current circuit breaker - 2 poles - 25 A - class AC 300mA
SAR349.40
SAR192.17
Description
residual current circuit breaker - 2 poles - 25 A - class AC 300mA
Product Details
Activity | HDCFD |
---|---|
Device Short Name | RCCB |
Earth-leakage protection class | type AC |
Range | Domae |
Poles Description | 2P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account