
calcActive())">
ammeter dial Power Logic - 1.3 In - ratio 400/5A
16082
SAR20.00
SAR11.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

16082
ammeter dial Power Logic - 1.3 In - ratio 400/5A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ammeter dial Power Logic - 1.3 In - ratio 400/5A
SAR20.00
SAR11.00
Description
ammeter dial Power Logic - 1.3 In - ratio 400/5A
Product Details
Activity | DPLVP |
---|---|
Mounting Support | front face |
Current transformer ratio | 400/5 |
Scale type | 80 mm over 90° |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account