
calcActive())">
voltmeter VLT PowerLogic - 96 x 96 - ferromagnetic - 0..500 V
16075
SAR350.00
SAR192.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

16075
voltmeter VLT PowerLogic - 96 x 96 - ferromagnetic - 0..500 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
voltmeter VLT PowerLogic - 96 x 96 - ferromagnetic - 0..500 V
SAR350.00
SAR192.50
Description
voltmeter VLT PowerLogic - 96 x 96 - ferromagnetic - 0..500 V
Product Details
Activity | DPLVP |
---|---|
Device Short Name | VLT |
Range | PowerLogic |
Mounting Support | front face |
Scale | 0-500 V |
Scale type | 80 mm over 90° |
Technology type | ferromagnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account