
ammeter dial PowerLogic - 1.5 In - CT ratio 2000/5 A
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ammeter dial PowerLogic - 1.5 In - CT ratio 2000/5 A
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
Mounting Support | front face |
Current transformer ratio | 2000/5 |
Scale type | 62 mm over 90° |