
calcActive())">
cam voltmeter switch CMV - 3L and 3L-N - 45° - for Ø 22.3 mm
16018
SAR319.00
SAR175.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

16018
cam voltmeter switch CMV - 3L and 3L-N - 45° - for Ø 22.3 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
cam voltmeter switch CMV - 3L and 3L-N - 45° - for Ø 22.3 mm
SAR319.00
SAR175.45
Description
cam voltmeter switch CMV - 3L and 3L-N - 45° - for Ø 22.3 mm
Product Details
Activity | DPLVP |
---|---|
[ue] Rated Operational Voltage | 500 V |
Device Short Name | CMV |
Device Application | voltmeter selector |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account