
calcActive())">
analog ammeter AMP - 1.3 In without dial - 72 x 72 mm
16004
SAR251.00
SAR138.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

16004
analog ammeter AMP - 1.3 In without dial - 72 x 72 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
analog ammeter AMP - 1.3 In without dial - 72 x 72 mm
SAR251.00
SAR138.05
Description
analog ammeter AMP - 1.3 In without dial - 72 x 72 mm
Product Details
Activity | DPLVP |
---|---|
Device Short Name | AMP |
Range | PowerLogic |
Mounting Support | front face |
Scale type | 62 mm over 90° |
Technology type | ferromagnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account