
calcActive())">
13A 250V 1G SKT, AS
KB426_AS
SAR25.78
SAR14.18
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB426_AS
13A 250V 1G SKT, AS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 250V 1G SKT, AS
SAR25.78
SAR14.18
Description
Vivace 13A 250V 1Gang socket, Aluminium silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 4 mm²#|#2.5 mm² |
Connections - Terminals | pillar terminal |
Product or Component Type | socket-outlet |
Cover Frame Colour Tint | aluminium silver |
Width | 86 mm |
Range | Vivace |
Height | 86 mm |
Embedding Depth | 35 mm |
Number of Gangs | 1 gang |
Range of Product | Vivace |
Rated Current | 13 A at 250 V AC, no inductive load |
Relative Humidity | 0-95 % |
Standards | BS 1363-2#|#MS 589#|#SS 145 |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account