
calcActive())">
13A 1G FLAT PIN SWITCHED SOCKET, BSS
GU3410-BSS
SAR145.00
SAR79.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU3410-BSS
13A 1G FLAT PIN SWITCHED SOCKET, BSS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 1G FLAT PIN SWITCHED SOCKET, BSS
SAR145.00
SAR79.75
Description
Switched socket, Ultimate Screwless flat plate, 1P, screw terminal, IP20, stainless steel
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Colour Tint | stainless steel |
Connections - Terminals | screw terminal |
Product or Component Type | switched socket |
Width | 88 mm |
Range | Ultimate |
Depth | 30 mm |
Height | 88 mm |
Number of Gangs | 1 gang |
Range of Product | Ultimate |
Rated Current | 13 A at 230 V AC 50 Hz |
Standards | BS 1363 |
Material | steel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review