12" W basic operator terminal

HMIST6600
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Touch panel screen, Harmony ST6, 12"W display, 2COM, 2Ethernet, USB host&device, 24 VDC

Product Details

Activity IDHMI
Display Colour 16 million colours
Display Resolution 1280 x 800 pixels WXGA
Display Size 12 inch
Display Type colour TFT LCD
Inrush Current 30 A
Memory Description 1 GB device memory, 512 kB backup memory, 128 MB user data memory
Operating Altitude 2000 m
Product or Component Type touch panel screen
Relative Humidity 10-90 % non-condensing
Touch Panel single touch analogue resistive
Weight (in Kg) 1kg
[us] Rated Supply Voltage 24 V DC (+/- 20 %)
Ambient Air Temperature for Storage -20-60 °C
Depth 50 mm
Width 313 mm
Height 235 mm
IP Degree of Protection IP20 (rear panel) conforming to IEC 61131-2, IP65 (front panel) conforming to IEC 61131-2
Shock Resistance 147 m/s² for 11 ms (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2
Ambient Air Temperature for Operation 0-50 °C
Electromagnetic Compatibility electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4, electrical fast transient/burst immunity test - test level: 1 kV (signal ports), electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 level 3, electrostatic discharge immunity test - test level: 8 kV (air discharge)
Vibration Resistance +/- 3.5 mm (f = 5-9 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2, 9.8 m/s² (f = 9-150 Hz)
Range of Product Harmony ST6
Integrated Connection Type 1 COM1 serial link - 1 SUB-D 9-pin female - RS232C (rate: 2400...115200 bps)bottom, 1 COM2 serial link - female RJ45 - RS485 (rate: 2400...115200 bps)back, COM2 serial link (rate: 2400...187500 bps)back, 1 USB 2.0 type Abottom, 1 USB 2.0 type micro B, 2 Ethernet
Power Consumption in W 18.4 W

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 12" W basic operator terminal
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.