
calcActive())">
1 P.B.EMPTY YELL.CONT.BOX
XALK01
SAR69.00
SAR37.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XALK01
1 P.B.EMPTY YELL.CONT.BOX
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 P.B.EMPTY YELL.CONT.BOX
SAR69.00
SAR37.95
Description
Empty enclosure, Harmony XALD, XALK, plastic, yellow lid for push button 22mm, 1 cut out
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.136 kg |
Weight (in Kg) | 0.425 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XALK |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | empty control station |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account