
calcActive())">
variable speed drive ATV310 - 2.2 kW - 3 hp - 380...460 V - 3 phase
ATV310HU22N4E
QAR 1,788.98
QAR 915.74
QAR 1,788.98
QAR 1,788.98
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV310HU22N4E
variable speed drive ATV310 - 2.2 kW - 3 hp - 380...460 V - 3 phase
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | IDVSD |
---|---|
Part Number | ATV310HU22N4E |
ambient air temperature for storage | -25-70 °C |
depth | 151 mm |
device short name | ATV310 |
height | 143 mm |
IP degree of protection | IP20 without blanking plate on upper part, IP40 top |
minimum switching current | 5 mA at 24 V DC for logic relay |
motor power hp | 3 hp |
motor power kW | 2.2 kW |
net weight | 1.1 kg |
tightening torque | 0.8-1 N.m |
width | 105 mm |
Assembly style | with heat sink |
Supply frequency | 50/60 Hz +/- 5 % |
Supply | internal supply for reference potentiometer: 5 V (4.75-5.25 V)DC, <10 mA with overload and short-circuit protection, internal supply for logic inputs: 24 V (20.4-28.8 V)DC, <100 mA with overload and short-circuit protection |
Type of cooling | integrated fan |
Continuous output current | 5.5 A at 4 kHz, 36 A at 4 kHz |
Discrete input number | 4 |
Discrete input type | programmable LI1...LI4 24 V 18...30 V |
Analogue input number | 1 |
Analogue input type | configurable current AI1 0...20 mA 250 Ohm, configurable voltage AI1 0...10 V 30 kOhm, configurable voltage AI1 0...5 V 30 kOhm |
Discrete output type | logic output LO+, LO-, protected relay output R1A, R1B, R1C 1 C/O |
Maximum switching current | 2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay, 4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay |
Analogue output number | 1 |
Discrete output number | 2 |
Discrete input logic | negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm, positive logic (source), 0...< 5 V (state 0), > 11 V (state 1) |
Transmission rate | 4800 bit/s, 9600 bit/s, 19200 bit/s, 38400 bit/s |
Analogue output type | AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits, AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits |
Sampling duration | 10 ms for analogue input, 20 ms, tolerance +/- 1 ms for logic input |
Prospective line Isc | 5 kA |
Asynchronous motor control profile | quadratic voltage/frequency ratio, energy saving ratio, sensorless flux vector control |
Apparent power | 5.7 kVA, 31.2 kVA |
Frequency resolution | analog input: converter A/D, 10 bits, display unit: 0.1 Hz |
Motor slip compensation | preset in factory, adjustable |
Number of addresses | 1-247 for Modbus |
Speed range | Jan-20 |
Linearity error | +/- 0.3 % of maximum value for analogue input |
Acceleration and deceleration ramps | U, S, linear from 0...999.9 s |
Speed drive output frequency | 0.5-400 Hz |
Transmission frame | RTU for Modbus |
Communication service | read holding registers (03) 29 words, write single register (06) 29 words, write multiple registers (16) 27 words, read/write multiple registers (23) 4/4 words, read device identification (43) |
Transient overtorque | 170-200 % of nominal motor torque depending on drive rating and type of motor |
Maximum transient current | 8.3 A for 60 s, 39.6 A for 60 s |
Line current | 7.2 A, 46.6 A |
Nominal switching frequency | 4 kHz |
EMC filter | without EMC filter |
Braking to standstill | by DC injection, <30 s |
Time constant | 20 ms +/- 1 ms for reference change |
Braking torque | up to 150 % of nominal motor torque with braking resistor at high inertia, up to 70 % of nominal motor torque without braking resistor |
electromagnetic compatibility | electrical fast transient/burst immunity test - test level: level 4 conforming to EN/IEC 61000-4-4, electrostatic discharge immunity test - test level: level 3 conforming to EN/IEC 61000-4-2, immunity to conducted disturbances - test level: level 3 conforming to EN/IEC 61000-4-6, radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to EN/IEC 61000-4-3, voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11, surge immunity test - test level: level 3 conforming to EN/IEC 61000-4-5 |
ambient air temperature for operation | -10-55 °C without derating, 55-60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C |
standards | EN/IEC 61800-3 |
environmental characteristic | dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3, chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3 |
Electrical Connection | terminal, clamping capacity: 1.5...2.5 mm² (L1, L2, L3, PA/+, PB, U, V, W) |
Network Number of Phases | three phase |
Communication Port Protocol | Modbus |
Insulation | electrical between power and control |
Connector Type | RJ45 (on front face) for Modbus |
Noise Level | 50 dB |
Switching Frequency | 2...12 kHz adjustable |