Retrofit base for 3P D115-150A
SKU :
LAD9150RFB1

calcActive())">
Loading...
No sellers found for this product.
QARÂ 72.82
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Retrofit base, Tesys Deca Advanced, for 3P LC1D115-150A contactor
Retrofit base for 3P D115-150A
QARÂ 72.82
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Overview
Activity | PPCTR |
---|---|
Range | TeSys Deca |
Compartible Contactors | D115-150A |
EAN Code | 3606487159414 |
Compartible Contactors | D115-150A |
Part Number | LAD9150RFB1 |
Weight | 2.01 Kg |
Height | 30 MM |
width | 195 MM |
Length | 173 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
Activity | PPCTR |
---|---|
Range | TeSys Deca |
Compartible Contactors | D115-150A |
EAN Code | 3606487159414 |
Compartible Contactors | D115-150A |
Part Number | LAD9150RFB1 |
Weight | 2.01 Kg |
Height | 30 MM |
width | 195 MM |
Length | 173 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account