Mushroom push button head, Easy Harmony XB2, 60mm, metal, black, 22mm, spring return
SKU :
ZB2BR2C
Math.abs(dy) && Math.abs(dx) > 40) { (dx < 0 ? navigateNext() : navigatePrevious()); $nextTick(() => $dispatch('image-selected', {imageIndex: active, image: images[active]})) }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
ZB2BR2C
Mushroom push button head, Easy Harmony XB2, 60mm, metal, black, 22mm, spring return
Further Offers for this product:
Express shipping not available for backordered items.
Store Pickup option available on checkout.
Excl. Tax
Free Shipping
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Minimum quantity allowed :
Express shipping not available for backordered items.
Store Pickup option available on checkout.
No sellers found for this product.
OMR 2.627
OMR 2.000
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
Minimum quantity allowed :
Mushroom push button head, Easy Harmony XB2, 60mm, metal, black, 22mm, spring return
OMR 2.627
OMR 2.000
- Description
- Specifications
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Weight | 0.055 kg |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Weight | 0.055 kg |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account