
calcActive())">
Ultimate - flate plate Grid system - 6 gangs - stainless steel
GUGS06G-SS
OMRÂ 17.636
OMRÂ 12.752
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GUGS06G-SS
Ultimate - flate plate Grid system - 6 gangs - stainless steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate - flate plate Grid system - 6 gangs - stainless steel
OMRÂ 17.636
OMRÂ 12.752
Product Details
Part Number | GUGS06G-SS |
---|---|
Activity | HDCWD |
Aesthetic Name | Grid system |
Colour | stainless steel matt |
device application | mounting |
fixing mode | by screws |
height | 156 mm |
Installation Direction | horizontal/vertical |
IP degree of protection | IP20 |
Material | stainless steel |
mounting mode | flush-mounted |
Number of Gangs | 6 gangs |
product or component type | front plate |
Quantity per set | set of 1 |
range | Ultimate |
width | 156 mm |
Range Compatibility | Ultimate front plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account