
calcActive())">
Sensor, SpaceLogic SLA Series, humidity, room, temperature, analog outputs, matte white housing
SLASXX2
OMRÂ 55.094
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SLASXX2
Sensor, SpaceLogic SLA Series, humidity, room, temperature, analog outputs, matte white housing
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Sensor, SpaceLogic SLA Series, humidity, room, temperature, analog outputs, matte white housing
OMRÂ 55.094
Product Details
Activity | DBPRD |
---|---|
Part Number | SLASXX2 |
Type of measurement | humidity, temperature |
Output type | analog |
Location | living space |
Hysteresis | 1.50% |
Humidity setting range | 0-100 % |
standards | UL 916, FCC part 15 class B |
ambient air temperature for operation | 0-50 °C |
device application | HVAC, temperature control, fan speed controller |
Communication Network Type | wired |
network frequency | 50 Hz, 60 Hz |
height | 85 mm |
Device Presentation | complete product |
depth | 24 mm |
mounting support | wall-mount |
Surface Finish | matt |
Function Available | with temperature sensor, with humidity sensor |
Temperature Setting Range | 10-35 °C, 0-50 °C |
width | 115 mm |
Display Type | without display |
range | SpaceLogic |
Material | ABS (acrylonitrile butadiene-styrene) |
colour | white |
connections - terminals | screw terminal - 2 cable(s) (AWG 24...AWG 18) |
Range Compatibility | EcoStruxure Building Operation SmartX Room Purpose Controller programmable controllers |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account