
calcActive())">
Relay Antenna, AC/DC, 5m cable output
ZBRA1
OMRÂ 46.382
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBRA1
Relay Antenna, AC/DC, 5m cable output
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Relay Antenna, AC/DC, 5m cable output
OMRÂ 46.382
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZBRA1 |
[Ui] rated insulation voltage | 250 V conforming to IEC 60664-1 |
[Uimp] rated impulse withstand voltage | 4 kV |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz - 10...10 % |
ambient air temperature for storage | -40-70 °C |
CAD overall height | 67 mm |
CAD overall width | 93 mm |
device short name | ZBRA |
IK degree of protection | IK03 conforming to EN 50102 |
IP degree of protection | IP65 conforming to IEC 60529 55 °C 0.1 m |
net weight | 0.2 kg |
operating position | vertical |
overvoltage category | III conforming to IEC 60664-1 |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | CCC, BT 2006/95/EC, UL, GOST, CSA, CE, C-Tick |
product or component type | wireless and batteryless range |
range of product | Harmony XB5R |
relative humidity | 90-90 % at -20-55 °C, without condensation conforming to ETSI EN 300 440-1 |
shock resistance | 25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27, 15 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 0.4 A fuse type fast blow |
tightening torque | 0.6-0.6 N.m conforming to EN/IEC 60947-1 |
Maximum power consumption in W | 4 W AC/DC |
Housing material | self-extinguishing plastic |
Antenna type | omnidirectional |
Modulation Technique | O-QPSK |
Antenna gain | 0 dBi |
Rated short-duration power frequency withstand voltage | 4 kV 50 Hz conforming to EN/IEC 60947-5-1 |
Level or class | 5M00G7W |
Maximum sensing distance | 300 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna |
Number of channels | 1 |
Radio agreement | RSS, SRRC, ANATEL, type III conforming to ETSI EN 301 489-3, ARIB T66, class 2 conforming to ETSI EN 301 489-3, FCC, category 2 conforming to ETSI EN 300 440-1, ICASA, category 1 conforming to ETSI EN 300 440-1 |
Emission power | 3 mW |
Control station application | transceiver (emission and reception) |
Colour of base of enclosure | black (RAL 9011) |
vibration resistance | +/-0.5 mm (f= 10-55 Hz) conforming to IEC 60068-2-6, 6 gn (f= 55-150 Hz) conforming to IEC 60068-2-6 |
status LED | 1 LED green for power ON, 1 LED green for emission signal |
electromagnetic compatibility | immunity for industrial environments conforming to EN/IEC 61000-6-2, conducted RF disturbances - test level: 10 V conforming to IEC 61000-4-6, immunity to microbreaks and voltage drops conforming to IEC 61000-4-11, radiated emission conforming to ETSI EN 300 440-1, conducted emission conforming to EN 300-489-1, conducted emission conforming to ETSI EN 300 489-3, radiated emission conforming to ETSI EN 300 440-2, conducted and radiated emissions class B conforming to CISPR 22, electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2, electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2, susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz) conforming to IEC 61000-4-3, susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m) conforming to IEC 61000-4-3, electrical fast transient/burst immunity test - test level: 2 kV conforming to IEC 61000-4-4, 1.2/50 µs shock waves immunity test - test level: 1 kV (differential mode) conforming to IEC 61000-4-5, 1.2/50 µs shock waves immunity test - test level: 2 kV (common mode) conforming to IEC 61000-4-5 |
insulation resistance | > 500 MOhm at 500 V DC conforming to NF C 20030 |
Electrical Connection | 2 conductors cable 0.34-0.34 mm² - flexible - 5 m conforming to EN/IEC 60947-1 |
Electrical Shock Protection Class | class II conforming to IEC 61140 |
Directives | 1999/5/EC - R&TTE directive, 2004/108/EC - electromagnetic compatibility |
Communication Port Protocol | Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4 |
Transmission Frequency | 2405 MHz for transmitter, 2405 MHz for receiver |
Max Power Consumption in w | 1 mW |
Bandwidth | 5-5 MHz |
Colour of Cover | transparent |
Material | polycarbonate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account