Lisse - Plain rocker Stainless Steel

GGBLRSS
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

Part Number GGBLRSS
Activity HDCWD
Aesthetic Name screwless deco
Colour stainless steel brushed finish
depth 8 mm
device mounting flush
Device Presentation without rocker
fixing mode clipped
height 25 mm
IP degree of protection IP20
Material stainless steel
net weight 0.0035 kg
Product Destination 1 gang switch
product or component type switch cover
Quantity per set set of 1
range Lisse
Type of Packing box
width 13 mm
Wiring Device Mounting flush
Wiring device additional information without lamp

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently Bought Together

Lisse - Grid Plate - 1 module - Incl. Mounting Grid Stainless Steel with White

check-small In stock

OMR 5.552
OMR 4.744
Lisse - Switch Module - 1 way - 20AX

check-small In stock

OMR 2.200
OMR 1.880
Lisse - Switch Module - 2 way - 20AX Stainless Steel

check-small In stock

OMR 2.809
OMR 2.400
Lisse - Grid Plate - 4 module - Incl. Mounting Grid Stainless Steel with White

check-small In stock

OMR 8.193
OMR 7.002
Lisse - Grid Plate - 3 module - Incl. Mounting Grid Stainless Steel with White

check-small In stock

OMR 8.059
OMR 6.887
Lisse - Switch Module - 1 way - 20AX White

check-small In stock

OMR 1.275
OMR 1.090
Lisse - Switch Module - 2 way Retractive - 10A Stainless Steel

check-small In stock

OMR 1.483
OMR 1.268
Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with White

check-small In stock

OMR 11.577
OMR 9.894