
calcActive())">
Harmony, Slim interface relay pre-assembled, 6 A, 1 CO, with LED, with protection circuit, screw connectors, 24 V AC/DC
RSL1PVBU
OMRÂ 7.940
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSL1PVBU
Harmony, Slim interface relay pre-assembled, 6 A, 1 CO, with LED, with protection circuit, screw connectors, 24 V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Slim interface relay pre-assembled, 6 A, 1 CO, with LED, with protection circuit, screw connectors, 24 V AC/DC
OMRÂ 7.940
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RSL1PVBU |
Rated current | 6:00 AM |
[Ithe] conventional enclosed thermal current | 6 A at -40-55 °C |
[Uc] control circuit voltage | 24 V DC |
[Ui] rated insulation voltage | 250 V conforming to EN/IEC, 277 V conforming to cUL |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC |
ambient air temperature for storage | -40-85 °C |
average coil consumption | 0.17 W, DC |
average resistance | 3390 Ohm network: DC at 23 °C +/- 10 % |
compatibility code | RSL |
connections - terminals | screw connectors |
contact operation | standard |
contact terminal arrangement | separate |
contacts material | silver alloy (AgSnO2) |
control type | without push-button |
depth | 95 mm |
device short name | RSL |
dielectric strength | 1000 V AC between contacts, 4000 V AC between coil and contact |
drop-out voltage threshold | >= 0.05 Uc |
fixing mode | plastic compression spring |
height | 78.6 mm |
input voltage | 24 V AC/DC (input voltage limit: 21.6...28.8 V) |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
load current | 6 A at 250 V AC 0.5 mm mounting distance |
marking | CE |
maximum switching capacity | 1500 VA, 150 W |
maximum switching voltage | 277 V |
mechanical durability | 10000000 cycles |
minimum switching capacity | 120 mW |
minimum switching current | 100 mA |
minimum switching voltage | 12 V |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.029 kg |
operating position | any position |
operating rate | <= 18000 cycles/hour no-load, <= 360 cycles/hour under load |
operating time | 5 ms reset, 12 ms |
product certifications | UL, GOST, CSA |
product or component type | pre-assembled plug-in relay with socket |
protection category | RT III |
range of product | Harmony Electromechanical Relays |
sale per indivisible quantity | 10 |
series name | interface relay |
shock resistance | 10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27, 5 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27 |
Terminals description ISO n°1 | (A1-A2)CO, (11-12-14)OC |
test levels | level A group mounting |
tightening torque | < 0.5 N.m for M2.5 screw(s) |
width | 6.2 mm |
contacts type and composition | 1 C/O |
Shape of pin | flat (PCB type) |
vibration resistance | 10 gn, amplitude = +/- 1 mm (f = 10-150 Hz)10 cycles not operating conforming to EN/IEC 60068-2-6, 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)10 cycles in operation conforming to EN/IEC 60068-2-6 |
status LED | with |
ambient air temperature for operation | -40-55 °C |
standards | CSA C22.2 No 14, UL 508, EN/IEC 61810-1 |
[Ie] rated operational current | 6 A 1 C/O (AC-1/DC-1) conforming to IEC/UL |
safety reliability data | B10d = 60000 |
Device Presentation | complete product |
Electrical Durability | 60000 cycles for resistive load, 6 A at 250 V, AC-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account