
calcActive())">
Communication module, Modicon M580, Ethernet 3 port Ethernet
BMENOC0301
OMRÂ 703.568
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMENOC0301
Communication module, Modicon M580, Ethernet 3 port Ethernet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Communication module, Modicon M580, Ethernet 3 port Ethernet
OMRÂ 703.568
Product Details
Activity | IDPAC |
---|---|
Part Number | BMENOC0301 |
current consumption | 900 mA at 3.3 V DC (for product version >= 13), 1800 mA at 3.3 V DC (for product version < 13) |
IP degree of protection | IP20 |
marking | CE |
net weight | 0.2 kg |
product or component type | communication module |
range of product | Modicon M580 |
Supply | internal power supply via rack |
Port Ethernet | 10BASE-T/100BASE-TX |
Communication service | bandwidth management, FDR server, SNMP network administrator, Modbus TCP I/O Scanner and Messaging, Ethernet/IP I/O Scanner and Messaging, RSTP support, port mirroring, embedded multiport switch |
Module format | standard |
Transmission support medium | Ethernet backplane |
Concept | Transparent Ready |
Web server | basic |
ambient air temperature for operation | 0-60 °C |
local signalling | 1 LED (green) for processor running (RUN), 1 LED (red) for processor or system fault (ERR), 1 LED (green/red) for ETH MS (Ethernet port configuration status), 1 LED (green/red) for Eth NS (Ethernet network status) |
product compatibility | BMEXBP... - Ethernet + X-bus rack |
Integrated Connection Type | 3 Ethernet, connector type: RJ45, transmission rate: 10/100 Mbit/s, transmission mode: double shielded twisted pair |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account