
calcActive())">
BLUE LED BA15D 24VAC/DC
DL1BDB6
OMRÂ 12.101
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DL1BDB6
BLUE LED BA15D 24VAC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
BLUE LED BA15D 24VAC/DC
OMRÂ 12.101
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | DL1BDB6 |
[Us] rated supply voltage | 24 V AC/DC |
accessory / separate part category | lighting accessories |
accessory / separate part destination | beacon and indicator bank |
Accessory / separate part type | LED bulb |
bulb base | BA 15d |
current consumption | 47 mA |
net weight | 0.015 kg |
sale per indivisible quantity | 1 |
signalling type | steady |
Accessory / separate part designation | protected LED bulb |
Signalling colour | blue |
Range Compatibility | Harmony XVB, Harmony XVP, Harmony XVD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account