
calcActive())">
Weathershield - Switch 1 gang 250V 10A intermediate
WS226I
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
WS226I
Weathershield - Switch 1 gang 250V 10A intermediate
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Weathershield - Switch 1 gang 250V 10A intermediate
KWDÂ 0.000
Product Details
Rated current | 10:00 AM |
---|---|
Part Number | WS226I |
Activity | HDCWD |
control type | sliding type |
device mounting | surface |
Device Presentation | basic element with complete housing |
fixing mode | by screws |
marking | without marking |
Number of Gangs | 1 gang |
Product Brand | Clipsal |
range of product | Weathershield, Series WS |
Surface Finish | brilliant |
Switch Function | intermediate |
standards | AS/NZS 3133, AS 60529, IEC 60669-1 |
local signalling | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account