calcActive())">
voltage release MX - 200..250 V DC/AC 50/60 Hz
48494
KWDÂ 61.825
KWDÂ 51.975
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

48494
voltage release MX - 200..250 V DC/AC 50/60 Hz
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
voltage release MX - 200..250 V DC/AC 50/60 Hz
KWDÂ 61.825
KWDÂ 51.975
Product Details
Activity | PPACB |
---|---|
Part Number | 48494 |
[Uc] control circuit voltage | 200...250 V AC 50/60 Hz, 200...250 V DC |
control type | standard |
device application | control |
device short name | MX |
mounting mode | drawout |
product or component type | voltage release |
range | MasterPacT |
Range Compatibility | Masterpact (MasterPact NW), Masterpact (MasterPact NW DC) |
range of product | MasterPact NW, MasterPact NW DC |
Supply holding power | 4.5 VA |
Voltage release type | opening coil, instantaneous voltage release |
Threshold tripping voltage | 0.7...1.1 x Un opening |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account