
calcActive())">
voltage release - iMN - tripping unit - 48 VAC
A9A26961
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9A26961
voltage release - iMN - tripping unit - 48 VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
voltage release - iMN - tripping unit - 48 VAC
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | A9A26961 |
[Uc] control circuit voltage | 48 V AC 50/60 Hz, 48 V DC |
9 Mm Pitches | 2 |
Comb Busbar and Distribution Block Compatibility | top and bottom: YES |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iMN |
connections - terminals | clamp terminal - 1 cable(s) 9-9 mm² - rigid, clamp terminal - 2 cable(s) 2.8-2.8 mm² - rigid, clamp terminal - 1 cable(s) 7-7 mm² - flexible, clamp terminal - 2 cable(s) 2.8-2.8 mm² - flexible with cable end |
control type | standard |
device short name | iMN |
Market Segment | small commercial, residential |
mounting mode | clip-on |
mounting support | DIN rail |
product or component type | undervoltage release |
range | Acti9 |
Range Compatibility | Acti 9 (Acti9 iC65), Acti 9 (Acti9 ARA), Acti 9 (Acti9 iDPN Vigi), Acti 9 (Acti9 iID), Acti 9 (Acti9 iSW-NA), Acti 9 (Acti9 RCA), Acti 9 (Acti9 iDPN (China version)), Acti 9 (Acti9 iC60) double terminals miniature circuit breaker, Acti 9 (Acti9 iC40) |
range of product | iDPN Vigi, iC60, iID, iSW-NA |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
ambient air temperature for operation | -25-50 °C |
standards | EN/IEC 60947-5-1 |
local signalling | action indicator |
product compatibility | iSW-NA, single terminal, iID, double terminal, iC60, RCA, ARA, iDPN Vigi |
tightening torque | 1-1 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account