
calcActive())">
Vivace - Do Not Disturb and Clean Up Room with bell press
KB31BD/C
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB31BD/C
Vivace - Do Not Disturb and Clean Up Room with bell press
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace - Do Not Disturb and Clean Up Room with bell press
KWDÂ 0.000
Product Details
Rated current | 10 A at 250 V AC, inductive, 10 A at 250 V AC, resistive |
---|---|
Part Number | KB31BD/C |
Activity | HDCWD |
Actuator | rocker |
Clamping Connection Capacity | <= 1.5 mm² |
Colour | white |
contacts material | brass and phosphor bronze |
device application | control |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB31 |
Embedding Depth | 35 mm |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
marking | bell symbol |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
mounting support | wall mounted |
network frequency | 50 Hz |
Number of Gangs | 1 gang |
Pilot Light | indicator |
product or component type | bell press switch |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Switch Application | do not disturb and clean up room |
Switch Function | 1-way |
Terminal Identifier | COM, N, L2, L1 |
width | 86 mm |
ambient air temperature for operation | -5-40 °C |
standards | SS 227, MS IEC 60669-1, IEC 60669-1 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account