
calcActive())">
Vivace 115/240V Shaver Unit, Aluminium silver
KBT727V_AS
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KBT727V_AS
Vivace 115/240V Shaver Unit, Aluminium silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 115/240V Shaver Unit, Aluminium silver
KWDÂ 0.000
Product Details
Rated current | at 115/240 V AC |
---|---|
Part Number | KBT727V_AS |
Activity | HDCWD |
Weight | 671.5 g |
Package1 Length*Width*Height | 14.6 cm x 4.9 cm x 8.6 cm |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | 0-60 °C |
Clamping Connection Capacity | 2.5 mm² |
Connections - Terminals | pillar terminal |
contacts material | brass and phosphor bronze |
Cover Frame Colour Tint | aluminium silver |
depth | 47 mm |
device application | power supply |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KBT |
Embedding Depth | 40 mm |
environmental characteristic | indoor use |
fixing center | 120.6 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
input voltage | 115 V AC |
IP degree of protection | IP21 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50 Hz |
Number of Gangs | 2 gangs |
operating altitude | 0...2000 m |
output voltage | 240 V AC |
product or component type | shaver socket |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | IEC 61558-2-5 |
Terminal Identifier | L, N, E |
Tightening Torque | 0.4 N.m |
width | 146 mm |
Main colour tint | aluminium silver |
ambient air temperature for operation | -5-40 °C |
standards | IEC 61558-2-5 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account