
calcActive())">
Vigi iC60 - earth leakage add-on block - 2P - 25A - 10mA - AC type
A9V10225
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9V10225
Vigi iC60 - earth leakage add-on block - 2P - 25A - 10mA - AC type
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vigi iC60 - earth leakage add-on block - 2P - 25A - 10mA - AC type
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | A9V10225 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
9 Mm Pitches | 3 |
Comb Busbar and Distribution Block Compatibility | bottom: YES |
Device Location in System | outgoer |
Earth-leakage Protection Class | type AC |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 10 mA |
Electrical Connection to Mcb | by screws |
Residual Current Tripping Technology | voltage independent |
ambient air temperature for storage | -40-85 °C |
connections - terminals | tunnel type terminal downside for 1 cable(s) 1-25 mm² rigid without cable end, tunnel type terminal downside for 1 cable(s) 1-16 mm² flexible without cable end, tunnel type terminal downside for 1 cable(s) 1-16 mm² flexible with cable end |
depth | 73.5 mm |
device short name | Vigi iC60 |
height | 91 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
Market Segment | small commercial |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 0.165 kg |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 2P |
pollution degree | 3 conforming to IEC 60947-2 |
product or component type | add-on residual current devices |
range | Acti9 |
Range Compatibility | Acti 9 (Acti9 iC60), Acti 9 (Acti9 Reflex iC60) |
range of product | Reflex iC60, iC60 |
width | 63 mm |
Wire Stripping Length | 14 mm for bottom connection |
ambient air temperature for operation | -5-60 °C |
standards | EN 61009-1, IEC 61009-1 |
electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to IEC 61009-1 |
local signalling | trip indicator |
product compatibility | single terminal |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to IEC 60947-2 |
tightening torque | 2-2 N.m bottom |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account