
calcActive())">
USB PC or terminal connecting cable - for M340 processor - 1.8 m
BMXXCAUSBH018
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXXCAUSBH018
USB PC or terminal connecting cable - for M340 processor - 1.8 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
USB PC or terminal connecting cable - for M340 processor - 1.8 m
KWDÂ 0.000
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXXCAUSBH018 |
accessory / separate part category | connection accessories |
accessory / separate part destination | graphic terminal XBTGT, XBTGK, XBTGTW, PC terminal |
Accessory / separate part type | terminal port/USB cordset |
net weight | 0.065 kg |
range of product | Modicon M340 automation platform, Modicon M262 |
Accessory / separate part designation | 3.4" small touch screen panel, 3.5" small touch screen panel |
Electrical Connection | 1 connector USB type A, 1 connector mini B USB (M340 processor) |
Cable Length | 1.8 m |
Range Compatibility | Harmony GTO, Modicon M262 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account