Ultimate Weatherproof - 2-pole switch - 1 gang - grey
SKU :
GWP2010
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
KWDÂ 5.145
KWDÂ 3.918
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Smooth, curved aesthetic design
2. Manufactured from tough, durable thermoplastic
3. IP66 for maximum weatherproof protection whilst in use
4. IP55 for general outdoor weatherproof protection
Ultimate Weatherproof - 2-pole switch - 1 gang - grey
KWDÂ 5.145
KWDÂ 3.918
- Specifications
- Documents
- Reviews
Overview
| Rated current | 20 AX at 230 V AC |
|---|---|
| Part Number | GWP2010 |
| Activity | HDCWD |
| Weight | 212.9 g |
| Package1 Length*Width*Height | 9.8 cm x 9 cm x 7.4 cm |
| Aesthetic Name | Weatherproof |
| Connections - Terminals | screw terminals |
| IP degree of protection | IP20 |
| Number of Gangs | 1 gang |
| product or component type | switch |
| Quantity per set | set of 1 |
| Range | Ultimate |
| range of product | Ultimate |
| standards | BS EN 60669-1 |
| Switch Function | 2-pole |
| standards | BS EN 60669-1 |
| connections - terminals | screw terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 20 AX at 230 V AC |
|---|---|
| Part Number | GWP2010 |
| Activity | HDCWD |
| Weight | 212.9 g |
| Package1 Length*Width*Height | 9.8 cm x 9 cm x 7.4 cm |
| Aesthetic Name | Weatherproof |
| Connections - Terminals | screw terminals |
| IP degree of protection | IP20 |
| Number of Gangs | 1 gang |
| product or component type | switch |
| Quantity per set | set of 1 |
| Range | Ultimate |
| range of product | Ultimate |
| standards | BS EN 60669-1 |
| Switch Function | 2-pole |
| standards | BS EN 60669-1 |
| connections - terminals | screw terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account