
calcActive())">
Ultimate Slimline - HDMI socket - 1 gang - black
GUE7020B
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GUE7020B
Ultimate Slimline - HDMI socket - 1 gang - black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Slimline - HDMI socket - 1 gang - black
KWDÂ 0.000
Product Details
Part Number | GUE7020B |
---|---|
Activity | HDCWD |
Aesthetic Name | Slimline |
Colour | black |
fixing mode | by screws |
height | 50 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
Number of Connectors | 1 x HDMI |
Number of Gangs | 1 gang |
product or component type | media socket |
Quantity per set | set of 1 |
range of product | Ultimate |
width | 50 mm |
standards | BS 3041 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account