
calcActive())">
Ultimate Slimline - flex outlet - 25 A - white
GU2033
KWDÂ 3.213
KWDÂ 2.320
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU2033
Ultimate Slimline - flex outlet - 25 A - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Slimline - flex outlet - 25 A - white
KWDÂ 3.213
KWDÂ 2.320
Product Details
Rated current | 25 A |
---|---|
Part Number | GU2033 |
Activity | HDCWD |
accessory / separate part category | connection accessories |
Aesthetic Name | Slimline |
Colour | white moulded matt |
depth | 24 mm |
fixing mode | by screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | plastic |
mounting mode | flush-mounted |
Number of Gangs | 1 gang |
product or component type | flex outlet |
Quantity per set | set of 10 |
range | Ultimate |
range of product | Ultimate |
width | 86 mm |
standards | BS 5733 |
Range Compatibility | Ultimate flex outlet |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account