
calcActive())">
Ultimate Slimline - 2-pole switch with flex outlet - 1 gang - white
GU2011
KWDÂ 3.283
KWDÂ 2.370
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU2011
Ultimate Slimline - 2-pole switch with flex outlet - 1 gang - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Slimline - 2-pole switch with flex outlet - 1 gang - white
KWDÂ 3.283
KWDÂ 2.370
Product Details
Rated current | 20 AX at 230 V AC |
---|---|
Part Number | GU2011 |
Activity | HDCWD |
Aesthetic Name | Slimline |
device application | control |
height | 86 mm |
IP degree of protection | IP20 |
Number of Gangs | 1 gang |
Pilot Light | red neon indicator |
product or component type | switch with flex outlet |
Quantity per set | set of 10 |
range | Ultimate |
range of product | Ultimate |
Switch Function | 2-pole |
width | 86 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account