
calcActive())">
Ultimate Screwless flat plate - rocker plate switch - 1 gang - pearl nickel
GU1412-WPN
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU1412-WPN
Ultimate Screwless flat plate - rocker plate switch - 1 gang - pearl nickel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless flat plate - rocker plate switch - 1 gang - pearl nickel
KWDÂ 0.000
Product Details
Rated current | 16 AX |
---|---|
Part Number | GU1412-WPN |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
Aesthetic Name | Screwless flat plate |
Colour | pearl nickel |
Colour | Pearl Nickel |
control type | rocker |
depth | 16 mm |
device mounting | wall mounted |
height | 88 mm |
mounting support | mounting box |
Number of Gangs | 1 gang |
product or component type | switch |
range | Ultimate |
range of product | Ultimate |
standards | BS EN 60669-1 |
width | 88 mm |
standards | BS EN 60669-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account