
calcActive())">
Ultimate - screwless euro modular - 2 gangs - polished brass
GU8460-PB
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU8460-PB
Ultimate - screwless euro modular - 2 gangs - polished brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate - screwless euro modular - 2 gangs - polished brass
KWDÂ 0.000
Product Details
Rated current | 45 A at 250 V AC 50/60 Hz |
---|---|
Part Number | GU8460-PB |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
Aesthetic Name | Screwless flat plate |
Colour | brass brilliant |
Colour | Brass Brilliant |
device application | mounting |
fixing mode | by screws |
height | 88 mm |
Installation Direction | horizontal/vertical |
IP degree of protection | IP20 |
Material | stainless steel |
mounting mode | flush-mounted |
Number of Gangs | 2 gangs |
product or component type | front plate |
Quantity per set | set of 1 |
range | Ultimate |
Range Compatibility | front plate |
width | 88 mm |
Range Compatibility | Ultimate front plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account