
calcActive())">
Ultimate - blank plate - 2 gangs - pearl nickel
GU8420PN
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU8420PN
Ultimate - blank plate - 2 gangs - pearl nickel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate - blank plate - 2 gangs - pearl nickel
KWDÂ 0.000
Description
How to Video
Product Details
Part Number | GU8420PN |
---|---|
Activity | HDCWD |
accessory / separate part category | wiring accessory |
Aesthetic Name | Screwless flat plate |
Colour | pearl nickel |
depth | 15 mm |
device mounting | wall mounted |
fixing mode | by screws |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
net weight | 0.22 kg |
Number of Gangs | 2 gangs |
product or component type | blank plate |
range | Ultimate |
range of product | Ultimate |
Surface Finish | polished |
width | 148 mm |
standards | BS 5733 |
Range Compatibility | Ultimate (Ultimate Screwless) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account