
calcActive())">
Trip unit MicroLogic 5.2 E for ComPacT NSX 160/250 circuit breakers, electronic, rating 160A, 3 poles 3d
C1635E160
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C1635E160
Trip unit MicroLogic 5.2 E for ComPacT NSX 160/250 circuit breakers, electronic, rating 160A, 3 poles 3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip unit MicroLogic 5.2 E for ComPacT NSX 160/250 circuit breakers, electronic, rating 160A, 3 poles 3d
KWDÂ 0.000
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
Description
Promotional Video
Product Details
Activity | PPCCB |
---|---|
Part Number | C1635E160 |
Earth-leakage Protection | without |
[tr] long-time delay adjustment range | 15-400 s at 1.5 x Ir, 0.35-11 s at 7.2 x Ir, 0.5-16 s at 6 x Ir |
Protected Poles Description | 3D |
Trip Unit Name | MicroLogic 5.2 E |
trip unit technology | electronic |
ambient air temperature for storage | -40-85 °C |
device application | distribution |
IP degree of protection | IP40 conforming to IEC 60529 |
mounting mode | fixed |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60947-1 |
product or component type | trip unit |
Protection Type | L : for overload protection (long time), S : for short time short-circuit protection, I : for instantaneous short-circuit protection |
range | ComPacT new generation |
Range Compatibility | ComPacT new generation NSX160, ComPacT new generation NSX250 |
range of product | ComPacT NSX100...250 new generation |
Thermal memory | 20 minutes before and after tripping |
Trip unit protection functions | LSI |
Type of measurement | energy meter |
Communication of data | energy metering, protection and alarm settings, time-stamped histories and event tables, instantaneous and demand values, maintenance indicators, demand current and power, power quality, maximeters/minimeters |
Long time delay adjustment type | adjustable |
Instantaneous pick-up adjustment type Ii | adjustable |
Zone selective interlocking ZSI | with |
Electrical data recording | maintenance indicators |
Short-time delay adjustment type | adjustable |
Instantaneous pick-up adjustment range | 1.5...15 x In |
Long time pick-up adjustment range | 63...160 A |
Long time pick-up adjustment type Ir | adjustable 9 settings |
[tsd] short-time delay adjustment range | 0-0.4 s I²t=off, 0.1-0.4 s I²t=on |
[Isd] short-time pick-up adjustment range | 1.5...10 x Ir |
Short-time pick-up adjustment type Isd | adjustable 9 settings |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947-2 |
local signalling | flashing LED (green) for ready to operate, LED 105 % Ir (red) for overload, LED 90 % Ir (orange) for overload |
Electrical Shock Protection Class | class II |
Display Type | LCD display |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account