
calcActive())">
Touch panel screen, Harmony STO & STU, 5''7 Color
HMISTU855
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMISTU855
Touch panel screen, Harmony STO & STU, 5''7 Color
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Touch panel screen, Harmony STO & STU, 5''7 Color
KWDÂ 0.000
Product Details
Activity | IDHMI |
---|---|
Part Number | HMISTU855 |
[Us] rated supply voltage | 24 V DC |
ambient air temperature for storage | -20-60 °C |
depth | 56.5 mm |
fixing mode | Ø 22 mm hole |
height | 129.15 mm |
inrush current | 30 A |
IP degree of protection | IP20 (rear panel) conforming to IEC 60529, IP65 (front panel) conforming to IEC 60529 |
marking | with Schneider logo, CE |
operating altitude | <= 2000 m |
product certifications | UL class 1 Div2 T4A ou T5, C-Tick, cULus, Marine, UKCA |
product or component type | touch panel screen |
range of product | Harmony STO & STU |
relative humidity | 0-85 % without condensation |
shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
supply voltage limits | 20.4-28.8 V |
width | 163 mm |
Supply | external source |
Display resolution | 320 x 240 pixels QVGA |
Operating system | Harmony |
NEMA degree of protection | NEMA 4X front panel (indoor use) |
Enclosure material | PC/PBT and PAA |
Software designation | Vijeo Designer |
Brightness | 16 levels |
Backlight lifespan | 50000 hours |
Touch panel | analogue |
Display size | 5.7 inch |
Display colour | 65536 colours |
Downloadable protocols | Uni-TE, Modbus TCP/IP, third party protocols, Modbus |
Character font | Taiwanese (traditional Chinese), Japanese (ANK, Kanji), Chinese (simplified Chinese), ASCII, Korean |
Memory description | application memory 16 MB, back up of data 64 kB |
Immunity to microbreaks | 7 ms |
Resistance to electromagnetic fields | 10 V/m conforming to IEC 61000-4-3 |
Realtime clock | access to the PLC real-time clock |
Processor name | CPU ARM9 |
Number of pages | limited by internal memory capacity |
Processor frequency | 333 MHz |
vibration resistance | +/- 3.5 mm (f = 5-9 Hz) conforming to IEC 60068-2-6, 1 gn (f = 9-150 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | 0-50 °C |
standards | UL 1604, FCC Class A, IEC 61000-6-2, EN 61131-2, UL 508 |
Integrated Connection Type | 1 USB 2.0 type mini B, 1 USB 2.0 type A, COM1 serial link - female RJ45 - RS232C/RS485 (rate: <= 115.2 kbits/s), power supply - removable screw terminal block, 1 Ethernet - RJ45 |
Display Type | QVGA TFT colour touchscreen |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account