
calcActive())">
Time delay auxiliary contact block, TeSys D, 1NO + 1NC, on delay 10-180s, front, screw clamp terminals
LADT4
KWDÂ 20.310
KWDÂ 14.443
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LADT4
Time delay auxiliary contact block, TeSys D, 1NO + 1NC, on delay 10-180s, front, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Time delay auxiliary contact block, TeSys D, 1NO + 1NC, on delay 10-180s, front, screw clamp terminals
KWDÂ 20.310
KWDÂ 14.443
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
Product Details
Activity | PPCTR |
---|---|
Part Number | LADT4 |
[Ith] conventional free air thermal current | 10 A (at 60 °C) |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-5-1, 600 V conforming to UL 60947-5-1, 600 V conforming to CSA C22.2 No 60947-5-1 |
ambient air temperature for storage | -60-80 °C |
colour | dark grey |
connections - terminals | screw clamp terminals 1 cable(s) 1-2.5 mm²flexible with cable end, screw clamp terminals 1 cable(s) 1-2.5 mm²flexible without cable end, screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end, screw clamp terminals 2 cable(s) 1-2.5 mm²flexible without cable end, screw clamp terminals 1 cable(s) 1-2.5 mm²rigid, screw clamp terminals 2 cable(s) 1-2.5 mm²rigid, screw clamp terminals |
depth | 61 mm |
height | 48 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
Irms rated making capacity | 140 A at <= 690 V AC conforming to IEC 60947-5-1, 250 A at <= 690 V DC conforming to IEC 60947-5-1 |
mechanical durability | 5 Mcycles |
minimum switching current | 5 mA |
minimum switching voltage | 17 V |
non-overlap time | 1.5 ms on de-energisation no overlap between NC and NO contact, 1.5 ms on energisation no overlap between NC and NO contact |
operating altitude | 3000 m |
pole contact composition | 1 NO + 1 NC |
product certifications | IECEE CB Scheme, UL, CSA, CCC, EAC, UKCA |
product or component type | time delay auxiliary contact block |
protective treatment | TH conforming to IEC 60068 |
range | TeSys, TeSys Deca |
range of product | TeSys Deca, TeSys F |
rated operational voltage limits | 690 V AC 25...400 Hz |
tightening torque | 1.7 N.m - with screwdriver flat Ø 6 mm, 1.7 N.m - with screwdriver Philips No 2, 1.7 N.m - with screwdriver pozidriv No 2 |
width | 44 mm |
Time delay range | 10...180 s |
Permissible short-time rating | 100 A 60 °C 1 s, 120 A 60 °C 500 ms, 140 A 60 °C 100 ms |
Auxiliary contacts operation | time delay |
Shielding continuity terminal | without |
Timer type | on delay |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-5-1, GB/T 14048.5 |
[Ie] rated operational current | 6 A at 120 V AC-15, 1.04 A at 690 V AC-15, 0.55 A at 125 V DC-13, 0.1 A at 600 V DC-13 |
environmental characteristic | normal environment |
insulation resistance | > 10 MOhm |
Mounting Location | front |
Range Compatibility | TeSys D CAD, TeSys D LC1D, TeSys F LC1F, TeSys F CR1F, TeSys Deca CAD, TeSys Deca LC1D |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account