
calcActive())">
switch disconnector iSW - 3P - 63 A - 415 V
A9S66363
KWDÂ 9.024
KWDÂ 6.699
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9S66363
switch disconnector iSW - 3P - 63 A - 415 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
switch disconnector iSW - 3P - 63 A - 415 V
KWDÂ 9.024
KWDÂ 6.699
Product Details
Activity | HDCFD |
---|---|
Part Number | A9S66363 |
[icm] Rated Short-circuit Making Capacity | 4.2 kA switch-disconnector alone |
[Icw] rated short-time withstand current | 1260 A |
[Uimp] rated impulse withstand voltage | 6 kV |
9 Mm Pitches | 6 |
Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
Connection Pitch | 18 mm between phases |
Contact Position Indicator | yes |
suitability for isolation | yes |
Tropicalisation | 2 |
utilisation category | AC-22A |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iSW |
connections - terminals | tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible, tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule |
control type | toggle |
depth | 73 mm |
device application | control, isolation |
device short name | iSW |
Electrical Durability | 15000 cycles |
height | 85 mm |
IP degree of protection | IP20 |
mechanical durability | 20000 cycles |
mounting mode | fixed |
mounting support | DIN rail |
Poles Description | 3P |
pollution degree | 3 |
product or component type | switch disconnector |
range | Acti9 |
range of product | iSW 40...125 |
relative humidity | 95-95 % at 55-55 °C |
width | 54 mm |
Wire Stripping Length | 9 mm |
ambient air temperature for operation | -25-60 °C |
standards | NZS 60947-3, AS 60947-3, EN 60947-3, IEC 60947-3, BS EN 60947-3 |
[Ie] rated operational current | 63 A at 415 V AC 50/60 Hz |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
tightening torque | 3.5 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account