switch-disconnector Compact INS250 - 200 A - 3 poles

31102
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

Activity PPCCB
Part Number 31102
[icm] Rated Short-circuit Making Capacity 30 kA switch-disconnector alone 690 V AC at 50/60 Hz, 330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
[Icw] rated short-time withstand current 1.8 kA during 30 s conforming to IEC 60947-3, 2.2 kA during 20 s conforming to IEC 60947-3, 4.9 kA during 3 s conforming to IEC 60947-3, 8.5 kA during 1 s conforming to IEC 60947-3
Connection Pitch 35 mm
Contact Position Indicator yes
Downside Connection front
suitability for isolation yes
Upside Connection front
ambient air temperature for storage -50-85 °C
compatibility code INS250
control type direct front rotary handle
depth 96 mm
device short name Interpact INS250
Electrical Durability AC-22A: 1500 cycles 440 V AC 50/60 Hz, AC-22A: 1500 cycles 500 V AC 50/60 Hz, AC-22A: 1500 cycles 690 V AC 50/60 Hz, AC-23A: 1500 cycles 440 V AC 50/60 Hz, AC-23A: 1500 cycles 500 V AC 50/60 Hz, AC-23A: 1500 cycles 690 V AC 50/60 Hz, DC-22A: 1500 cycles 125 V DC 2 poles in series, DC-23A: 1500 cycles 125 V DC 2 poles in series
height 136 mm
IK degree of protection IK07 conforming to EN 50102
IP degree of protection IP40 conforming to IEC 60529
mechanical durability 15000 cycles
mounting mode fixed
mounting support plate, rail
net weight 2 kg
network frequency 50/60 Hz
network type DC, AC
Poles Description 3P
pollution degree 3
product certifications CCC, KEMA-KEUR
product or component type switch disconnector
range ComPact
range of product INS250
width 140 mm
Visible break no
Handle colour black
Switch-disconnector name Interpact INS250
ambient air temperature for operation -25-70 °C
standards IEC 60947-1, IEC 60947-3
[Ie] rated operational current AC-22A: 200 A AC 50/60 Hz 220/240 V, AC-22A: 200 A AC 50/60 Hz 380/415 V, AC-22A: 200 A AC 50/60 Hz 440/480 V, AC-22A: 200 A AC 50/60 Hz 480 V NEMA, AC-22A: 200 A AC 50/60 Hz 500/525 V, AC-22A: 200 A AC 50/60 Hz 660/690 V, AC-23A: 200 A AC 50/60 Hz 220/240 V, AC-23A: 200 A AC 50/60 Hz 380/415 V, AC-23A: 200 A AC 50/60 Hz 440/480 V, AC-23A: 200 A AC 50/60 Hz 480 V NEMA, AC-23A: 200 A AC 50/60 Hz 500/525 V, AC-23A: 200 A AC 50/60 Hz 660/690 V, DC-22A: 200 A DC 125 V 2 poles in series, DC-23A: 200 A DC 125 V 2 poles in series
Maximum Power AC-23: 110 kW at 440 V AC 50/60 Hz, AC-23: 110 kW at 480 V AC 50/60 Hz (NEMA), AC-23: 132 kW at 500/525 V AC 50/60 Hz, AC-23: 160 kW at 660/690 V AC 50/60 Hz, AC-23: 55 kW at 220/240 V AC 50/60 Hz, AC-23: 55 kW at 230 V AC 50/60 Hz (NEMA), AC-23: 90 kW at 380/415 V AC 50/60 Hz
[Ith] conventional free air thermal current 200 A at 60 °C
[Ui] rated insulation voltage 750 V AC 50/60 Hz

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently Bought Together

miniature circuit breaker - C60H - 1 pole - 10 A - C curve

check-small In stock

KWD 9.408
KWD 8.954