calcActive())">
switch-disconnector Compact INS1600 - 1600 A - 3 poles
31336
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

31336
switch-disconnector Compact INS1600 - 1600 A - 3 poles
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
switch-disconnector Compact INS1600 - 1600 A - 3 poles
KWDÂ 0.000
Product Details
Activity | PPCCB |
---|---|
Part Number | 31336 |
[icm] Rated Short-circuit Making Capacity | 75 kA switch-disconnector alone 690 V AC at 50/60 Hz, 75 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz |
[Icw] rated short-time withstand current | 10 kA during 20 s conforming to IEC 60947-3, 20 kA during 3 s conforming to IEC 60947-3, 35 kA during 1 s conforming to IEC 60947-3, 42 kA during 0.8 s conforming to IEC 60947-3, 50 kA during 0.5 s conforming to IEC 60947-3, 8 kA during 30 s conforming to IEC 60947-3 |
[Uimp] rated impulse withstand voltage | 12 kV |
Connection Pitch | 70 mm |
Contact Position Indicator | yes |
Downside Connection | front |
suitability for isolation | yes |
Upside Connection | front |
ambient air temperature for storage | -50-85 °C |
compatibility code | INS1600 |
control type | direct front rotary handle |
depth | 146.5 mm |
device short name | Interpact INS1600 |
Electrical Durability | AC-21A: 500 cycles 220/240 V AC 50/60 Hz, AC-21A: 500 cycles 380/415 V AC 50/60 Hz, AC-21A: 500 cycles 440/480 V AC 50/60 Hz, AC-21A: 500 cycles 480 V AC 50/60 Hz conforming to NEMA, AC-21A: 500 cycles 500/525 V AC 50/60 Hz, AC-21A: 500 cycles 660/690 V AC 50/60 Hz, AC-22A: 500 cycles 220/240 V AC 50/60 Hz, AC-22A: 500 cycles 380/415 V AC 50/60 Hz, AC-22A: 500 cycles 440/480 V AC 50/60 Hz, AC-22A: 500 cycles 480 V AC 50/60 Hz conforming to NEMA, AC-22A: 500 cycles 500/525 V AC 50/60 Hz, AC-22A: 500 cycles 660/690 V AC 50/60 Hz, DC-21A: 500 cycles 125 V DC 2 poles in series, DC-22A: 500 cycles 125 V DC 2 poles in series, AC-21B: 100 cycles 220/240 V AC 50/60 Hz, AC-21B: 100 cycles 380/415 V AC 50/60 Hz, AC-21B: 100 cycles 440/480 V AC 50/60 Hz, AC-21B: 100 cycles 480 V AC 50/60 Hz conforming to NEMA, AC-21B: 100 cycles 500/525 V AC 50/60 Hz, AC-21B: 100 cycles 660/690 V AC 50/60 Hz, AC-22B: 100 cycles 220/240 V AC 50/60 Hz, AC-22B: 100 cycles 380/415 V AC 50/60 Hz, AC-22B: 100 cycles 440/480 V AC 50/60 Hz, AC-22B: 100 cycles 480 V AC 50/60 Hz conforming to NEMA, AC-22B: 100 cycles 500/525 V AC 50/60 Hz, AC-22B: 100 cycles 660/690 V AC 50/60 Hz, AC-23B: 500 cycles 220/240 V AC 50/60 Hz, AC-23B: 500 cycles 380/415 V AC 50/60 Hz, AC-23B: 500 cycles 440/480 V AC 50/60 Hz, AC-23B: 500 cycles 480 V AC 50/60 Hz conforming to NEMA, AC-23B: 500 cycles 500/525 V AC 50/60 Hz, AC-23B: 500 cycles 660/690 V AC 50/60 Hz, DC-23B: 500 cycles 125 V DC 2 poles in series |
height | 300 mm |
IK degree of protection | IK07 conforming to EN 50102 |
IP degree of protection | IP40 conforming to IEC 60529 |
mechanical durability | 3000 cycles |
mounting mode | fixed |
mounting support | plate, rail |
net weight | 14 kg |
network frequency | 50/60 Hz |
network type | AC, DC |
Poles Description | 3P |
pollution degree | 3 |
product certifications | KEMA-KEUR |
product or component type | switch disconnector |
range | ComPact |
range of product | INS630b...2500 |
width | 340 mm |
Visible break | no |
Handle colour | black |
Intermittent duty class | class 120 - 60 % |
Switch-disconnector name | Interpact INS1600 |
ambient air temperature for operation | -25-70 °C |
standards | IEC 60947-1, IEC 60947-3 |
[Ie] rated operational current | AC-21A: 1250 A AC 50/60 Hz 440/480 V, AC-21A: 1250 A AC 50/60 Hz 480 V NEMA, AC-21A: 1250 A AC 50/60 Hz 500/525 V, AC-21A: 1250 A AC 50/60 Hz 660/690 V, AC-22A: 1250 A AC 50/60 Hz 440/480 V, AC-22A: 1250 A AC 50/60 Hz 480 V NEMA, AC-22A: 1250 A AC 50/60 Hz 500/525 V, AC-22A: 1250 A AC 50/60 Hz 660/690 V, AC-23A: 1250 A AC 50/60 Hz 220/240 V, AC-23A: 1250 A AC 50/60 Hz 380/415 V, AC-23A: 1250 A AC 50/60 Hz 440/480 V, AC-23A: 1250 A AC 50/60 Hz 480 V NEMA, AC-23A: 1250 A AC 50/60 Hz 500/525 V, AC-23A: 1250 A AC 50/60 Hz 660/690 V, AC-21A: 1450 A AC 50/60 Hz 220/240 V, AC-21A: 1450 A AC 50/60 Hz 380/415 V, AC-21B: 1600 A AC 50/60 Hz 220/240 V, AC-21B: 1600 A AC 50/60 Hz 380/415 V, AC-21B: 1600 A AC 50/60 Hz 440/480 V, AC-21B: 1600 A AC 50/60 Hz 480 V NEMA, AC-21B: 1600 A AC 50/60 Hz 500/525 V, AC-21B: 1600 A AC 50/60 Hz 660/690 V, AC-22A: 1450 A AC 50/60 Hz 220/240 V, AC-22A: 1450 A AC 50/60 Hz 380/415 V, AC-22B: 1600 A AC 50/60 Hz 220/240 V, AC-22B: 1600 A AC 50/60 Hz 380/415 V, AC-22B: 1600 A AC 50/60 Hz 440/480 V, AC-22B: 1600 A AC 50/60 Hz 480 V NEMA, AC-22B: 1600 A AC 50/60 Hz 500/525 V, AC-22B: 1600 A AC 50/60 Hz 660/690 V, DC-21A: 1600 A DC 125 V 2 poles in series, DC-22A: 1600 A DC 125 V 2 poles in series, DC-23A: 1600 A DC 125 V 2 poles in series |
Maximum Power | AC-23: 400 kW at 220/240 V AC 50/60 Hz, AC-23: 710 kW at 380/400 V AC 50/60 Hz, AC-23: 800 kW at 415 V AC 50/60 Hz, AC-23: 900 kW at 500/525 V AC 50/60 Hz |
[Ith] conventional free air thermal current | 1600 A at 60 °C |
[Ui] rated insulation voltage | 1000 V AC 50/60 Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account