calcActive())">
switch-disconnector Compact INS125 - 3 poles - 125 A
28910
KWDÂ 35.973
KWDÂ 25.300
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

28910
switch-disconnector Compact INS125 - 3 poles - 125 A
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
switch-disconnector Compact INS125 - 3 poles - 125 A
KWDÂ 35.973
KWDÂ 25.300
Product Details
Activity | PPCCB |
---|---|
Part Number | 28910 |
[icm] Rated Short-circuit Making Capacity | 154 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz, 20 kA switch-disconnector alone 690 V AC at 50/60 Hz |
[Icw] rated short-time withstand current | 0.01 kA during 30 s conforming to IEC 60947-3, 1.23 kA during 20 s conforming to IEC 60947-3, 3.175 kA during 3 s conforming to IEC 60947-3, 5.5 kA during 1 s conforming to IEC 60947-3 |
[Uimp] rated impulse withstand voltage | 8 kV |
Connection Pitch | 30 mm |
Contact Position Indicator | yes |
Downside Connection | front |
suitability for isolation | yes |
Upside Connection | front |
ambient air temperature for storage | -50-85 °C |
compatibility code | INS125 |
control type | rotary handle |
depth | 62.5 mm |
device short name | Compact INS125 |
Electrical Durability | AC-22A: 1500 cycles 220/240 V AC 50/60 Hz, DC-23A: 1500 cycles 250 V DC 2 poles in series, AC-22A: 1500 cycles 690 V AC 50/60 Hz, AC-23A: 1500 cycles 690 V AC 50/60 Hz, AC-22A: 1500 cycles 380/415 V AC 50/60 Hz, AC-22A: 1500 cycles 440 V AC 50/60 Hz, AC-22A: 1500 cycles 500 V AC 50/60 Hz, AC-23A: 1500 cycles 220/240 V AC 50/60 Hz, AC-23A: 1500 cycles 380/415 V AC 50/60 Hz, AC-23A: 1500 cycles 440 V AC 50/60 Hz, AC-23A: 1500 cycles 500 V AC 50/60 Hz, DC-22A: 1500 cycles 250 V DC 2 poles in series |
height | 100 mm |
IK degree of protection | IK07 conforming to EN 50102 |
IP degree of protection | IP40 conforming to IEC 60529 |
mechanical durability | 15000 cycles |
mounting mode | fixed |
mounting support | DIN rail, plate |
net weight | 0.8 kg |
network frequency | 50/60 Hz |
network type | AC, DC |
Poles Description | 3P |
pollution degree | 3 |
product certifications | CCC, KEMA-KEUR |
product or component type | switch disconnector |
range | ComPact |
range of product | INS40...160 |
width | 135 mm |
Visible break | no |
Handle colour | black |
Enclosure dimensions for Ithe | 260 mm x 160 mm x 55 mm |
Intermittent duty class | class 120 - 60 % |
Switch-disconnector name | Compact INS125 |
ambient air temperature for operation | -25-70 °C |
standards | IEC 60947-1, IEC 60947-3 |
[Ie] rated operational current | AC-22A: 125 A AC 50/60 Hz 220/240 V, AC-23A: 80 A AC 50/60 Hz 660/690 V, DC-22A: 125 A DC 125 V 2 poles in series, DC-23A: 125 A DC 125 V 2 poles in series, AC-22A: 125 A AC 50/60 Hz 380/415 V, AC-22A: 125 A AC 50/60 Hz 440/480 V, AC-22A: 125 A AC 50/60 Hz 500 V, AC-22A: 125 A AC 50/60 Hz 660/690 V, AC-23A: 125 A AC 50/60 Hz 220/240 V, AC-23A: 125 A AC 50/60 Hz 380/415 V, AC-23A: 125 A AC 50/60 Hz 440/480 V, AC-23A: 125 A AC 50/60 Hz 500 V |
Maximum Power | AC-23: 55 kW at 440 V AC 50/60 Hz, AC-23: 37 kW at 220/240 V AC 50/60 Hz, AC-23: 55 kW at 380/415 V AC 50/60 Hz, AC-23: 75 kW at 500/525 V AC 50/60 Hz, AC-23: 75 kW at 660/690 V AC 50/60 Hz |
[Ith] conventional free air thermal current | 125 A at 60 °C |
[Ui] rated insulation voltage | 750 V AC 50/60 Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account